drylin® ZLW - Toothed belt axis - Drive torque and load


Drive torque and fill weight of the ZLW-1040/1080

Required drive torque*
Horizontal orientation– ZLW-1040/1080, Version basic 02

Required drive torque*
Vertical orientation – ZLW-1040/1080, Version basic 02

Required drive torque*
horizontal orientation – ZLW-1040/1080, Version standard 02

Required drive torque*
Vertical orientation – ZLW-1040/1080, Version standard 02

* Supposition: The moving mass is located in a circumscribed circle with a max. R = 100 mm to the middle of the rail, max. permissible torque, version 01: 1.3 Nm, a= 0 m/s² ; version 02: 2.4 Nm, a= 0 m/s²; constant drive without nominal value acceleration.

Maximum load in comparison
ZLW-0630 and ZLW-1040/1080

Sag between unsupported end blocks
ZLW-1040/1080, Version basic 02 and standard 02.

The diagram accounts for the sum of all forces active on the carriage. ED = On-time
Sag permissible up to maximum 2 mm .

Drive torque and load of the ZLW-0630

Required drive torque*
Installation position horizontal - ZLW-0630, basic version 02

Required drive torque*
Installation position vertical - ZLW-0630, basic version 02

Required drive torque*
Installation position horizontal - ZLW-0630, standard version 02

Required drive torque*
Installation position vertical - ZLW-0630, standard version 02

* Supposition: The mass to be moved is in a circumscribed circle with a max. R = 100 mm to the centre of the guide rail, max. permitted torque, version 01: 1.3 Nm, a= 0 m/s² ; version 02: 2.4 Nm, a= 0 m/s²; constant drive without nominal value acceleration.

Maximum load in comparison
ZLW-0630 and ZLW-1040/1080

Bending under load based on the width between supports
ZLW-0630, basic version 02 and standard 02

The diagram accounts for the sum of all forces active on the carriage. ED = On-time
Sag permissible up to maximum 2 mm .

Drive torque and fill weight of the ZLW-1660

Required drive torque*
horizontal orientation – ZLW-1660, Version standard 02

Required drive torque*
Vertical orientation – ZLW-1660, Version standard 02

Required drive torque horizontal X = payload [kg]
Y = torque [Nm]
Required drive torque vertical X = payload [kg]
Y = torque [Nm]
*Assumption: the moving mass is located in a circumscribed circle with a Max. R = 100 mm to the middle of the guiding rail, max. permissible torque Version 01: 1.3 Nm, a = 0 m/s²; Version 02: 2.4 Nm, a = 0 m/s²; constant drive without nominal acceleration value

Maximum load,
horizontal orientation; the diagram accounts for the sum of all forces active on the carriage.

Max. load X = Carriage load[N]
Y = Carriage speed [m/s]
 


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH