iglidur pv values and coefficient of friction

Formula for the pv value

Calculation pv value
In these equations:
K1, K2 Constant for heat dissipation (K1 = 0.5, K2 = 0.042)
s Bearing wall thickness, mm
b1 Bearing length [mm]
μCoefficient of friction
λs Thermal conductivity of the shaft
λk Thermal conductivity of the bearing
ΔT (Ta - Tu)
TuAmbient temperature
TaMax. Application temperature
Correction factor of the permitted pv value due to intermittent operation

Correction factor

Lubrication

LubricationCorrection factor
Dry operation1
During installation 1.3
Continuous, grease 2
Continuous, water 4
Continuous, oil 5

Thermal conductivity of shaft and housing materials

Material Thermal conductivity [W/m x k]
Steel 46
Aluminium204
Grey cast iron 58
304 stainless steel 16
Ceramics1.4
Polymer 0.24

Coefficient of friction

Coefficient of friction and surfaces

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation