xirodur ball bearing materials

B180 - cost-effective all-rounder

xirodur® B180 - specifications
  • Longest service life
  • Extensive product range
  • Low wear
  • Good resistance to chemicals and medium temperature resistance
xirodur® A500 - specifications

A500

  • Temperature resistance
  • Very good chemical resistance
  • Special product
  • For vacuum and autoclaving applications
xirodur® F180 - specifications

F180

  • Antistatic dissipative material
  • Supports the dissipation of undesired electrostatic charge
xirodur® F182 - specifications

F182

  • Electrostatically conductive
  • Lower surface resistance (volume resistivity <104Ωcm) than xirodur F180
xirodur® C160 - specifications

C160

  • Very good chemical resistance
  • Low-cost material compared to A500
  • Low media absorption
xirodur B181 - specification

B181

  • The food-safe all-rounder
  • Ideal as visible part
xirodur® S180 - specifications

S180

  • The all-rounder in black for visible parts
xirodur® MT180 - specifications

MT180

  • All individual components with USP Class VI // DIN EN ISO 10993
  • For use in medical technology
xirodur® F500 - specifications

F500

  • Ideal for the semiconductor industry
  • Electrostatically conductive with volume resistance of <104Ωcm
  • Resistant to temperatures from -50 to +150°C
  • Extremely resistant to chemicals

S180LF

xirodur® S180LF - specifications
  • Low outgassing (low fogging)
  • Specifically for automotive interiors
  • Special designs possible

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation