Room linear robot systems

drylin® XYZ linear robot system
  • Load capacity: 50N
  • Repeat accuracy: 0.8mm
  • Max. seed: 0.5m/s
  • Max. acceleration: 1.5m/s²
  • Working area: 3000 x 3000 x 750mm
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

igus linear robots in the application

Linear robot system automates research tasks

igus linear robots in the laboratory

Room linear robot for maintenance-free cleaning system

igus linear robot in cleaning machine

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation