Change Language :
The i.Sense CF.D:module enables maintenance to be planned and carried out proactively before failures occur, thus maximising operational reliability and efficiency. With the CF.D:module and the DriveCliq extension, Ethernet cables are monitored and optimum performance is guaranteed.

i.Cee in practice
Data transfer within your local company network (i.Cee:local) or via the secure cloud (i.Cee:cloud)

... for predictive maintenance concepts
The i.Cee module can be integrated into predictive maintenance concepts in a number of ways. From preventive service management, which schedules regular maintenance depending on use, to location-independent fault management, which uses various mobile channels to immediately report any unforeseen change. All information is aggregated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.

Differentiates condition monitoring from predictive maintenance
This white paper explains

... thanks to less downtime with igus i.Cee
In automotive production, the cable never stops. Collaborating robot arms for assembly and welding are in continuous use, as are all the components that supply them with energy and data. It is in environments like this that predictive maintenance make the most sense. Whether for a new Industry 4.0 project or efficiency-driven retrofitting, our smart plastics solutions are available as universal modular systems and can be individually adapted to any system.