e-skin® flat - Technical details

  • Closed variants:
    • SKF12C [Innenhöhe = 12 mm]
    • SKF15C [Innenhöhe = 15 mm]
  • Openable variants (chambers can be opened and closed with a zip fastener)
    • SKF12O [Innenhöhe = 12 mm]

Installation dimensions

e-skin flat installation dimensions
  • A = 37.5 mm
  • B = 100 mm
  • R = 40 - 100 mm
  • S = up to 3000 m
  • H = from 80 mm
  • Lk = S/2 + K
  • K = 3.14 x R (largest bend radius of the guided cable) + 2 x 100 mm + 2 x 37.5 mm

Design principles

Design of the versions

Filling options

e-skin® flat filling option

Distribution rules

  • SKF12C: [A] inner height = 12 mm | [B] outer height = 13 mm ➔ Cable diameter 10 mm
  • SKF15C:  [A] inner height = 15 mm | [B] Outer height = 16 mm ➔ Cable diameter 13 mm
  • SKF12O: [A] inner height = 12 mm | [B] outer height = 13 mm ➔ Cable diameter 10 mm
  • Pod with housed support chain SKF.S for unsupported length of SKF12C and to avoid abrasion
e-skin flat filling rules
e-skin flat filling rules
e-skin flat filling rules

Mounting bracket

Number of pods SKF12O.1.1.10Mounting bracket width [mm]Number of pods SKF12C.1.1.10Mounting bracket width [mm]Number of pods SKF15C.1.1.10Mounting bracket width [mm]
268.5068.5268.5
062.5262.5393
1872874117.5
2111.52111.55166.5
313621366166.5
4160.52160.5
393093
4117.50117.5
51420142
6166.50166.5
084384
0105.54105.5
01275127
0148.56148.5
Part No. Full set A [mm]B [mm]C [mm]D [mm]E [mm]F [mm]G [mm]
SKFC.MR.062562.55318.7537.54.597
SKFC.MR.068568.55918.7537.54.597
SKFC.MR.08408474.518.7537.54.597
SKFC.MR.08708777.518.7537.54.597
SKFC.MR.09309383.518.7537.54.597
SKFC.MR.1055105.59618.7537.54.597
SKFC.MR.1115 111.510218.7537.54.597
SKFC.MR.1175117.510818.7537.54.597
SKFC.MR.1270127117.518.7537.54.597
SKFC.MR.1360136126.518.7537.54.597
SKFC.MR.1420 142132.518.7537.54.597
SKFC.MR.1485 148.513918.7537.54.597
SKFC.MR.1605160.515118.7537.54.597
SKFC.MR.1665166.515718.7537.54.597

assembly instruction

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation