RX e-tubes - innovative and extremely swarf-resistant

RX energy tube
  • openable along the outer radius
  • Smooth, curved outer contour prevents chips from being deposited
  • Moulded "sealing lips" all round
  • No openings, gaps or undercuts
  • RX40 series is IP40 tested (TÜV Saarland)
  • Interior separation and support tray available
  • Concealed bolt/bore connection and stop-dog
  • "Reverse bend radius" version available with bend radius on both sides
  • Machine tools
  • All applications in the direct chip area
  • Applications exposed to dust and dirt
  • General mechanical engineering

RX32

RX32 energy tube

RX40

Energy tube RX40

RX48

RXx48 energy tube

RX56

Energy tube RX56

product range RX e-tubes High temperature

RX energy tube

HT variant

RX e-tube high-temperature variant

e-chain selection guide®

Assembly instructions

Configure interior separation

RX40 graph
RX40 graph
RX40 graph 2
RX40 graph 2

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation