twisterband - rotary movements in a very small space

Compact, modular, cost-effective, twistable up to 7,000°*

  • 7,000°* and more horizontal rotary movement and up to 3,000° in the vertical installation position°* and more horizontal rotary movement and up to 3,000° in the vertical installation position
  • Rotary speeds up to 180°/s possible
  • Compact, modular and light
  • Strips can be shortened as required
  • Minimum installation spaces, fits tightly around the rotary axis
  • Can be used reliably in various installation positions (horizontal, vertical, upside down)
  • Cost-effective
  • Easy filling
  • Ideal in combination with chainflex cables for rotary movements in very limited installation spaces
  • Five sizes available

Size overview

twisterband size overview
twisterband size overview

Calculation: number of strips depends on angle of rotation

  • Example: XX ≈ 1200°/360 + 2
  • Result: XX ≈ 6 strips
  • Example: XX ≈ 1200°/340 + 2
  • Result: XX ≈ 6 strips
  • Example: XX ≈ 720°/180 + 2
  • Result: XX ≈ 6 strips
  • Example: XX ≈ 1200°/180 + 6
  • Result: XX ≈ 13 strips
Data sheet

Data sheet

Assembly instructions

Assembly instructions

Application examples

Application examples

Test laboratory

Test laboratory

Special properties of the twisterband

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation