Fish processing with long service life

Instead of 450, over 3,000 operating hours thanks to iglidur bearings in fish-processing machine

Profile

  • What was needed: iglidur plain bearings
  • Requirements: High reliability and maintenance-free operation of all components, since no maintenance work can be carried out on the machine on board the ship
  • Industry: Food technology
  • Success for the customer: Thanks to new stainless rol e-chains "12 B-2" from Wippermann Engineering with iglidur high-performance bearings in the chain joints, the service life could be significantly increased from 400 to 450 hours to over 3,000 operating hours.
Large ship in the harbor, seen from the front and side.

Problem

Solution

Chain drive with sprockets in a machine.
Chain link with bushing and pin connection in a mechanical assembly.

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business) - igus® Distribution Partner+201144146285Write e-mail

Shipping and consultation