Detectable energy chains

Magnetically detectable plastic energy chains for the food and tobacco industries

Even in the most modern production plants, malfunctions or crashes on machines can never be completely ruled out. To make sure that foreign bodies are found quickly and reliably in food, the detectability of materials is of great importance. The material igumid DT is recognised by all common metal detection systems down to the smallest fragment and can therefore be automatically selected.
  • Lightweight
  • Corrosion-free
  • Dry-running and maintenance-free
  • Cost-effective
Enquire about detectable energy chains now

Dimensions:

Part No.Inner height
hi [mm]
Inner width
Bi [mm]
Outer height
ha [mm]
Outer width
Ba [mm]
Bend radius
R [mm]
1400|1500|1450|1480.Bi.R.O.DT2115 - 1252828.5 - 138.535 - 180
2400|2500|2450|2480.Bi.R.O.DT2525 - 1253541 - 14155 - 250
2600|2700|2650|2680.Bi.R.O.DT3550 - 1755066 - 19463 - 250
3400|3500|3450|3480.Bi.R.O.DT4550 - 2506470 - 27075 - 300
E4.21.Bi.R.O.DT2130 - 1202844 - 13438 - 200
E4.28|R4.28.Bi.R.O.DT2840 - 3004260 - 32055 - 250
E4.32|H4.32|R4.32.Bi.R.O.DT3250 - 4005473 - 42363 - 300
E4.42|H4.42|R4.42.Bi.R.O.DT4250 - 4006476 - 42675 - 350
E4.56|H4.56|R4.56.Bi.R.O.DT5650 - 6008484 - 634135 - 500
E4.80|H4.80|R4.80.Bi.R.O.DT8050 - 600108100 - 650150 - 1000

Particles as small as 1.0mm can be recognised in fragments passing at speeds of 20m/min.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH