Closed energy chain for dirt and swarf protection

The cable chain with chip guard guides cables and protects against dirt and chips.

What are closed energy chains?

igus cable carrier on a white background.
igus chainflex energy chain for guiding cables and hoses.
Cable carrier with mounted bracket for guiding hoses or cables.

Energy tube R2.1

  • Inner heights: 26 to 75mm
  • Available in two versions:
    • Openable in the outer radius from both sides
    • Openable in the inner radius from both sides
  • Large inner height and cost-effective
  • Quiet operation due to built-in brake
  • Smooth design with no interfering edges
igus e-chain RX cable carrier in closed design.

RX energy tube

  • Inner heights: 42 to 73mm
  • Lid removable in the outer radius
  • Rounded contour allows swarf to bounce off easily
  • IP tested by TÜV NORD CERT GmbH
Energy chain system for moving cables and hoses.

Energy tube E2 R

  • Inner height: 25 to 45mm
  • Lid removable in the outer radius
  • Quiet operation due to small pitch of the chain links
igus cable carrier with grey links and a black bracket.

Energy tube E2 R100

  • Inner heights: 21 to 50mm
  • Lid openable in the inner radius from both sides
  • Cost-effective protection against dirt and swarf
Removed-background igus cable carrier for pipe applications.

Energy tube R4.1L

  • Inner heights: 31 to 48mm
  • Lid openable in the inner and outer radius from both sides
  • Completely closed
  • Integrated "brake" for quiet operation
  • Undercut design for optimum lateral stability
  • Highly customisable to the application
  • Optimum price-performance ratio
  • 30% lightweight and 80% faster assembly than comparable series
  • Double stop-dog system and large pin/bore connection for high force absorption
E4.1 roller energy chain in a straight configuration.

Energy tube R4.1

  • Inner heights: 28 to 108mm
  • Lid removable in the inner and outer radius
  • Completely closed
  • For particularly demanding applications
  • Undercut design for optimum lateral stability
  • Double stop-dog system and large pin/bore connection for high force absorption
  • High thrust on long travels and for long unsupported lengths
  • Noise-dampening "brakes" and noise dampers as an option
  • Integrated "brake" for quiet operation
E4.1 Light energy chain with a closed, lightweight design for cable guidance.

Energy tube R4/light

  • Inner heights: 56 to 80mm
  • Lid removable in inner and outer radius
  • Completely closed
  • Reduced thickness of the side panels and thinner crossbars
igus energy chain with zipper opening and cables.

Energy tube zipper

  • Inner heights: 10,3 to 32mm
  • Lid on a belt on the outer radius
  • Tubular version for light dirt impact
  • Quiet operation due to small pitch of the chain links
  • Also available as a closed "tube version"
  • iF Design Award for zipper design
Triflex R cable chain in a loop shape.

triflex R

  • Inner height (fillable): 10 to 46.8
  • Ideal for demanding movements in all axes
  • TRC version also protects against dirt and swarf as it is completely enclosed.
  • High torsion resistance
  • Easy to shorten and lengthen
  • Defined torsion stop-dog and minimum bend radius
  • Many other versions available
  • iF Design Award 2004, 2007 & 2013
Campaign graphic with the word “chainge” and four green step icons above it.

Chainge recycling programme for energy chain

chainflex CF880 control cable with bend radius for cable chains.

CF890 cable

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation