Improve energy efficiency with igus® energy chain and cable

Reduce energy consumption by up to 57% with energy-efficient energy chains and cables

"What should I consider with respect to maintenance when selecting e-chains®?"

10 tips for a “maintenance-friendly” energy chain

Save energy with energy chain

Energy efficiency with energy chain and cable
Energy efficiency with energy chain and cable

Energy-saving energy chain

Roller energy chain P4

  • Up to 57 % less drive power
  • Long travel distances up to 800 m
  • Additional loads up to 30 kg/m

Rolling motion instead of sliding

Roller energy chains
  • Up to 37 % less drive power
  • Travel distances of over 400 metres
  • Additional loads up to 50 kg/m

Smaller energy chain

E4.1 energy chain
  • Up to 17 % less drive power
  • Smaller dimensions, more stable and lighter
  • Travel distances over 200 m

Energy-saving cable chainflex®

CF9 control cable

CF9 control cable
  • Up to 17 % less drive power
  • For the highest loads
  • TPE-outer jacket

motor cable CF34.UL.D

  • Up to 17 % less drive power
  • For very high loads
  • TPE-outer jacket

Servo cable CF270.UL.D

  • Up to 17 % less drive power
  • For medium loads
  • PUR-outer jacket

Why it pays to rely on energy chain from igus®

Test laboratory for energy chains

Tested in the igus® laboratory

Guarantee on energy chains

Warranty on energy chain

Recycling programme

You might also be interested in

chainflex® price-performance ratio

chainflex cables

Energy management made easy

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation