FDA banner

What can the iglidur® materials for food contact do?

  • The universal bearing for food contact
  • Compliant according to EU Regulation 10/2011 EG
  • FDA-compliant
  • Universally applicable
iglidur® A181 material
  • Compliant according to EU Regulation 10/2011 EG
  • FDA-compliant
  • Fulfils the fire protection requirements of the US Federal Aviation Administration (FAA) for aircraft interiors
  • Withstands temperatures of up to +180°C
iglidur® A350 material
  • The endurance runner for higher temperatures in the food sector
  • Compliant with EU Regulation 10/2011 EG
  • FDA-compliant
  • Withstands temperatures from -100°C to +250°C
iglidur® A500 material
  • The FDA-compliant all-rounder
  • The material iglidur® A180 meets the requirements of the Food and Drug Administration (FDA)
  • Good media resistance
  • Suitable for wet environments
iglidur® A180 material
  • FDA-compliant for low speeds
  • The iglidur® A200 material meets the requirements of the Food and Drug Administration (FDA)
  • For direct contact with food
  • Suitable for low speeds
iglidur® A200 material
  • Complies with FDA and EU regulation for chemicals and food
  • Compliant according to EU Regulation 10/2011 EG
  • FDA-compliant
  • High media resistance
iglidur® A160 material
  • KTW-compliant, suitable for contact with drinking water
  • Very wear-resistant in continuous operation in liquid media
  • Suitable for contact with drinking water (KTW-compliant)
  • Good media resistance
iglidur® UW160 material
  • For the tobacco industry, FDA-compliant
  • Free from ingredients that are not desired or prohibited in the tobacco industry
  • The material iglidur® T220 material meets the requirements of the Food and Drug Administration (FDA)
  • Free from lubrication and maintenance
iglidur® T220 material

Consulting

I look forward to answering your questions

International company for Electrical Engineering (I.E.E.) (commercial manager)+201144146285Write e-mail

Shipping and consultation