What is iglidur?

iglidur granulate

What are iglidur materials made of?

Base polymers

Fibres and fillers

Solid lubricants

A close look at base polymers with fibres and solid lubricants

How does self-lubrication work?


Wear test: iglidur compared to other plastics

iglidur wear compared with other plastics
  • Rotation
  • Speed v = 0.3m/s
  • Load p = 1N/mm²
  • Shaft material: V2A

Other plain bearing plastics and their specifications

POM

PA66

PEEK

Specifications of our iglidur materials

Surface Speed

Surface Speed

Load and surface pressure

Load limits

Coefficient of friction

Coefficient of friction

Wear resistance

Wear resistance

Permitted temperatures

Permitted temperatures

Tolerances

Assembly instructions

Are iglidur plain bearings RoHS-compliant?

iglidur improves sample box

Free sample box - iglidur plain bearings

Test tube with granules

All materials in detail

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation