Robust cable guidance systems for cantilever and drill floor skid at sea

Cantilever with energy chains

Products for cable guidance systems for cantilevers, drill floor skids, and jack-up skids

E4.1 e-chain

Heavy-duty energy chains

  • Lightweight: up to 70% lighter than steel
  • Corrosion-resistant: suitable for use on the high seas
  • Robust: highly resilient, carry high fill weights
chainflex cable and DNV and NEK logos

Cables for mobile applications

  • DNV approval for safe use on offshore drilling rigs and ships
  • Over 370 certified cables
Harnessed energy supply modules

Pre-fitted energy chains

  • All energy chains can be supplied pre-fitted with cables ("plug & play" solution)
  • 95% less harnessing time

Success stories

Cantilever with energy chain

Plastic energy chain carries cable weight of 200kg/m

Offshore applications

... and other success stories

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation