Components for camera technology

Light, quiet, smooth

Camera technology mounted on a rail above the sports court.

Top products for film and camera technology

drylin W sliding guide with carriage and profile rails.

Profile guides drylin® W

  • Lubrication and maintenance-free
  • Quiet and dirt-resistant
  • Largest rail and slide variety
igus ZLW-1040S linear carriage on a guide rail.

linear axis with toothed belt drive

  • Lightweight design made of plastic and aluminium
  • Configured with drylin® e-step/dc motors on request
PRT slewing rings with and without gearing.

PRT slewing rings

  • lubrication-free, with sliding elements made of wear-resistant high-performance plastic
  • Also available with position monitoring
iglidur G FM plain bearing with flange.

iglidur® G plain bearing

  • Lubrication and maintenance-free
  • For swivelling and rotation applications
  • Very good coefficient of friction
igus E6 energy chain on a linear guide.

energy chain E6.1

  • Low-vibration, quiet running
  • For applications with high accelerations
Ethernet BUS cable with exposed conductor structure and shielding.

Ethernet-based bus systems

  • z. e.g. the Ethernet CAT6A CFBUS.050
  • for very high loads
  • with TPE outer jacket
Camera crane with linear axes for camera technology on a rail base.

Camera cranes / jibs

Successfully in use with our customers

Camera slider with a mounted camera on a rail for precise moving shots.

Robust energy chain for high-speed camera sleds

Manus rotary table with camera setup in the room.

Compact turntable bearing for 360° product fixtures

Stage technology with various igus cable carriers and guides in different applications.

... and more success stories

Tested for use in the test laboratory

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation