The plastic energy chain guides 200kg/m cables on an offshore drilling vessel

Profile

  • What was needed: E4.1 series energy chain
  • Requirements: With 17.5 m and 8 m travel of cantilever and drilling floor skid, a safe cable routing with an additional load of 200 kg/m was to be found.
  • Industry: Oil and gas
  • Success for the customer: The plastic-energy chains are designed to be stable and lightweight at the same time. This reduced the overall weight of the system. It is also particularly suitable for the environmental conditions on the high seas (corrosion, wind, etc.)
Offshore energy chain

Problem

Solution

Offshore energy chain
Offshore energy chain
E4.350 series
Find out more here

Consulting

I look forward to answering your questions

International company for Electrical Engineering (I.E.E.) (commercial manager)+201144146285Write e-mail

Shipping and consultation