Condition monitoring system with smart sensor technology for machine data acquisition

Condition monitoring system i.Sense

Eliminate unplanned downtime.
Increase machine availability.
With smart plastics.

The advantages of an intelligent condition monitoring system:

  • Increased machine availability and expected product service life
  • Direct input into the PLC machine control system for immediate action.
  • Better fault analysis thanks to real-time machine data acquisition
  • Easy integration into Industry 4.0 / Smart Factory concepts
  • Elimination of unplanned downtime or machine failures
  • Reduce maintenance costs through early warnings
  • Implementation of condition-based maintenance

Condition monitoring – questions and answers:

Condition monitoring technology and components from i.Sense in detail:

Condition monitoring system sensors
Condition monitoring system evaluation module
Condition monitoring online dashboard

How does smart plant monitoring work with i.Sense as a condition monitoring system?

When do I need a smart condition monitoring system for energy chains?

A smart condition monitoring system for energy chains is required when...

Condition monitoring instead of production downtime
Condition monitoring system for very small deviations
Condition monitoring for continuous monitoring
Condition monitoring for hard-to-reach areas
Condition monitoring for security areas
Condition monitoring for reducing costs

Condition monitoring systems for energy chain condition monitoring:

i.Sense EC.P condition monitoring system
  • Measures the push and pull forces of the e-chain
  • Recommends switching off the system if a force limit is exceeded
i.Sense EC.B condition monitoring system
  • Detects chain breakage in the early stages
  • Prevents overloading and subsequent system failures
i.Sense EC.W service life sensor
  • Real-time monitoring of the chain status
  • Direct, wired connection to machine control system

Condition monitoring systems for monitoring the condition of cables:

i.Sense CF.P condition monitoring system
  • Measures the forces directly at the strain relief
  • Triggers a standstill via the break contact if the forces are too high
i.Sense CF.Q condition monitoring system
  • Measures the quality of the cable cores
  • Emits a signal in the event of core rupture or stops the system via a normally closed contact if required
i.Sense CF.D condition monitoring system
  • Integrated in cable, no measuring cable required
  • Packet losses are recognised in good time
  • Alarm signalling via NC contact or network

Examples of condition monitoring with igus:

"Maximum reliability"

Condition monitoring system in the gantry

Customer applications worldwide

Overview of condition monitoring examples

Further examples of condition monitoring from the real world:

Further information available for download:

Robust and smart – how digitally networked energy chains enhance STS cranes in the Port of Rotterdam

Robust and smart - how digitally networked energy chains strengthen STS cranes in the port of Rotterdam

smart plastics brochure

Overview of smart plastics

Insights into the complete product range for Industry 4.0

Information ...

New condition monitoring systems - news 2023

... try it ...

Use a condition monitoring system

... realise

Buy a condition monitoring system in the igus online shop

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail 

Shipping and consultation