The alternative recirculating ball bearing guides

Simple 1:1 replacement with drylin® T

Slide instead of roll – the drylin® T linear rail guide is based on that principle. In the process, the drylin® T rail guide makes the exchange from a recirculating ball bearing system to a sliding system as easy as possible. Connector and hole dimensions of drylin® linear rails and linear carriages are identical to those of conventional recirculating ball bearing systems.
The centrepiece of the guide carriage consists of lubrication-free and extremely long-life sliding elements made of igus® high-performance polymers. Quick and easy to handle and maintenance-free in use. The rail guides made of hard anodised aluminium are tough and corrosion-resistant.

The components of the drylin® T rail guides

Linear rails

drylin® T rail guide
  • Four installation sizes in length up to 4,000mm
  • Corrosion-free due to hard anodising/clear anodising
  • Standard mounting holes or without holes
  • More about linear rails
Purchase rail guide here

Guide carriages

drylin® T guide carriage for drylin® T linear rail
  • 1:1 dimensionally interchangeable with recirculating ball bearings
  • Individual clearance adjustment
  • Automatic pretension optional
Purchase guide carriages here

Clamping options

drylin® T complete set
  • Carriage incl. manual clamp
  • Freely positionable clamping elements
  • For four standard sizes
Purchase complete set here

Miniature rail

drylin T miniature rails
  • Four miniature sizes
  • Rugged and corrosion-resistant
  • With mounting holes or completely without
Buy miniature rails here

Miniature carriage

Miniature linear guide carriages for tight installation spaces
  • Carriages for small installation spaces
  • Four miniature sizes
  • Individual clearance adjustment (Size 12/15)
Buy miniature carriages here

Configure complete systems

Configure complete linear rail systems
  • Ready-to-install system
  • Definable rail length and number of carriage
  • Online: function and service life check
Configure here

Identical connector and hole dimensions

INA: KUVE -B • KWVE-B • KWE-B • KWSE / KUSE
Bosch Rexroth: FNS • FLS • SNS • SLSS • NH • SLH • FNN • SNN
THK: SHS-C/LC • HSR-A/LA • HSR-B/LB/BM
HIWIN: HGW-CC • QHW-CC • RGW-CC • RGW-HC
ROLLON: MRS • MRS-L
IKO: MRS • MRS-L
Rodriguez: BRH-A • BRH-AL • MSR-E • MSR-LE
Romani: HRC-FN
 

To the drylin® T shop

Same dimensions as recirculating ball bearing guides now also possible with our drylin® W system

We have added the WW-10-40-T20-AL carriage to our drylin® W range to match our drylin® T series. It has the same connection dimensions as recirculating ball bearing guides, is quiet thanks to our sliding function and does not require any lubrication at all.

Suitable for drylin® standard rails:
  • WS-10-40 (hard-anodised)​
  • WS-10-40-CA (silver clear-anodised)
  • WSX-10-40 (high profile)
More information about this
WW-10-40-T20-AL alternative to recirculating ball bearing guides

Why choose drylin® linear systems?

Robust
Robust
drylin® linear guides defy high temperatures, strong vibrations and more
drylin® linear bearings are dirt-resistant
Dirt-resistant
drylin® linear guides can even be used with sand, chips and dust
drylin® linear bearings are corrosion-free
Corrosion-free
Corrosion-free and media-resistant for use under water
drylin® linear bearings are quiet
Quiet
About four times quieter than corresponding metal linear bearings
drylin® linear bearings are light
Lightweight
Up to 75% lighter thanks to high-performance polymers
drylin® linear bearings are hygienic
Hygienic
All systems run without external lubrication and are therefore extremely clean


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH