C-profiles Heavy-Duty

For Heavy-Duty applications

For all igus® CFXL clamps

With increased holding force - also for rough applications

Standard material galvanized steel.

Also available as stainless steel version

Length tolerance for C profiles of ±5 mm possible!

With increased holding force for the rough application area Are always installed in front of the e-chain® - CANNOT be integrated in the KMA!
Ordering number material  
CF.92.52.XX Galvanized steel  Inquiry
CF.92.52.XX. E Stainless steel  Inquiry
         
XX = please state length in mm.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH