drylin SLWT linear module with double lead screw

Flexible and robust

The SLWT-1080 double linear unit offers a high degree of flexibility. The SLWT's low-profile, compact design combines two linear systems in a single design. The two carriages can be controlled independently.
  • Different lead screw pitches can be combined
  • Separate manual adjustment of carriages
  • High degree of flexibility
  • Clearance adjustment (optional)
SLW technical drawing Click the arrow to enlarge
SLWT

Delivery program:

Technical data

Ordering number Stroke length Shaft weight Max. stat. load capacity material of traverse    
  [mm] [kg] addit. (pro 100 mm) Axial [N] Radial [N]      
Delivery time on request SLWT-16120 Upon request Add to shopping cart
Delivery time on request SLWT-BB-16120 Upon request Add to shopping cart
ready for shipping in 3-4 working days SLWT-1080 750 1.6 0.25 700 2800 aluminium Upon request Add to shopping cart
Delivery time on request SLWT-10120 750 2.3 0.23 700 2800 aluminium Upon request Add to shopping cart
Delivery time on request SLWT-BB-10120 750 2.3 0.36 700 2800 aluminium Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Ordering number A Al H E1 E2 E3 l hw f lt tk ts
  -0,3 -0,3   ±0,15 ±0,15 ±0,15       ±0,1    
Delivery time on request SLWT-16120
Delivery time on request SLWT-BB-16120
ready for shipping in 3-4 working days SLWT-1080 108 100 29 94 94 87 244 24 1.5 22 11 6.8
Delivery time on request SLWT-10120 154 100 30 140 140 87 360 24 15 30 11 6.8
Delivery time on request SLWT-BB-10120 154 100 29 140 140 87 360 24 1.5 30 11 6.8
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Ordering number tg kt sk s sg kq d T l2 d2 d2 ha
                    standard Alternativ  
Delivery time on request SLWT-16120
Delivery time on request SLWT-BB-16120
ready for shipping in 3-4 working days SLWT-1080 M8 6.4 9.5 6.6 M6 4.4 10 17 TR10x2 6h9 14.5
Delivery time on request SLWT-10120 M8 64 95 66 M6 44 10 17 TR10x2 6h9 14.5
Delivery time on request SLWT-BB-10120 M8 6.4 9.5 6.6 M6 4.4 10 17 TR10x2 14.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

ready for shipping in 3-4 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH