Energy chains, cables, bearing technology, and sensors for SRUs and shuttles

  • Maintenance-free for 24/7 use
  • Save installation space and weight
  • Quiet, smooth operation
  • Easy installation
  • Fast delivery
  • Predictable service life online
  • Complete systems or individual components from batch size 1

Selected products for SRUs, shuttle systems etc.

e-chain autoglide 5

Energy chain with steel cable floor guide

  • Energy, data, air and liquids in one system
  • 4m/s speed, 80m travel
  • 88% shorter assembly time compared to aluminium trough
basic flizz

Energy supply with protective housing

  • The alternative to busbar systems
  • Quiet, lubrication-free, and easy to install
  • Operating speeds of up to 6m/s
  • Low space requirement
e-chains guidelok slimline P and P.S

Vertical guide trough

  • For hanging applications that are up to 50m high
  • Easy access for servicing
  • Reduce trough by up to 80% and save costs and weight
chainflex cables

Cables for motion

  • Developed for maximum load
  • Suitable for very tight bend radii and cold and abrasive environments
  • 4-year chainflex guarantee
Module Connect

Made to measure

  • One connector module instead of many individual connectors
  • Up to 50% lighter than conventional rectangular connectors
  • 100 inserts to choose from

Lubrication-free bearing technology

Maximum system availability in the warehouse thanks to the right cable

Avoid downtime in the warehouse

  • Reduce maintenance costs and eliminate unplanned downtime
  • Extended service life and increased plant efficiency
  • Save time – faster detection of the reason for anomalies

Successfully in use by our customers

guidelok slimline P in storage systems from SIVAplan GmbH & Co. KG

SIVAplan puts guidelok system into series production after test phase

autoglide 5

Maintenance-free e-chain for SRU lane at Gebhardt Intralogistics

Material handling applications

... and other success stories.

We carry out tests in our own test laboratory

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation