Energy chains for horizontal energy supply

Guide cables horizontally and save costs

Energy chains for horizontal energy supply

guidelok horizontal system

  • Unsupported
  • No settling of chips
  • Modular system with few parts
  • More cost-effective than many steel chains
  • Open trough systems possible
  • Chips can fall through
Enclosed energy supply system for long travels

basic flizz

  • Low-maintenance system up to 100m
  • Protection against weather and dirt
  • Standardised and modular design
  • Easy wall mounting
  • Optional attachment to floor or ceiling
Compact horizontal energy supply system

micro flizz

  • Chain is safely guided in a special groove
  • Can be controlled via stationary control cabinet
  • Acceleration of up to 50m/s²
  • Operating speed of up to 6m/s
  • Data rates of up to 10Gbit/s
  • Little space required

Horizontal travels of more than 1,000 metres

Horizontal energy supply system for extremely long travels
  • Long travels of 1,000m and more
  • Parallel guidance of all cables
  • No unnecessary interfaces
  • Fill weight of up to 100kg/m
  • Low travelling noise
  • High energy efficiency with rol e-chains
  • Service life of ten years and more with energy chains and cables
  • Robust in all applications involving wind, weather, dirt, chemicals, bulk goods etc.
  • Quick installation and retrofitting of cables and hoses

The advantages of igus energy chain systems

  • Gentle on cables
  • Lightweight, modular, strong, quiet, easy to open
  • Supply energy, data, fibre optic cable, oil and air in one system
  • Configurable online
  • Predictable service life
  • Easy and low-maintenance, simple to install
  • Large standard catalogue

Alternative energy supply systems from igus

Energy chain systems instead of motorised cable reels

Energy chain systems instead of motorised cable reels

Energy chain systems instead of busbar systems

Energy chain systems instead of busbar systems

Energy chains systems instead of festooning

Energy chains systems instead of festooning

Selected application examples

Lignite excavator - conveyor unit

Energy supply systems for long travels

basic flizz instead of cable drum

Energy chain system for sewage plant

micro flizz in the food industry

Energy chain system in the food industry

All application examples with igus energy chains

chainflex cables for movement

chainflex® cables for motion

Tested!

Test laboratory for igus® energy chains

Online tool

Online tools for igus® energy chains

Energy chains catalogue

Download energy chain catalogue

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation