Other uses for motion plastics in the bicycle industry

Various areas of application in the bicycle industry
Various areas of application in the bicycle industry

1 Folding mechanism in the folding bike

Folding bike with iglidur plain bearings
  • Excellent coefficients of friction
  • Very good wear resistance
  • Low moisture absorption
  • Good wear resistance under water and high media resistance
  • Resistant to edge pressure, shocks and impacts
  • Insensitive to dirt and dust
  • Lightweight
  • Lubrication-free
iglidur J3B flanged bearing
Folding mountain bike from Tonkel Om

2 Steering head bearing and bottom bracket bearing in a children's bicycle

Children's bike with iglidur plain bearings
  • Excellent coefficients of friction
  • Very good wear resistance
  • Low moisture absorption
  • Good wear resistance under water and high media resistance
  • Resistant to edge pressure, shocks and impacts
  • Insensitive to dirt and dust
  • Lightweight
  • Lubrication-free
iglidur J3 plain bearing

3 Trike front suspension

AZUB trike's front suspension
  • Very good coefficients of friction
  • Resistant to edge pressure
  • Insensitive to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lubrication-free
iglidur G plain bearings
Front suspension in trike from Azub

4 E-scooter head tube

E-scooter
  • Wear-resistant endurance material
  • Very low coefficients of friction
  • Particularly suitable for linear movements
  • Particularly long service life in combination with aluminium shafts
  • Vibration-dampening
  • Upper long-term application temperature 90°C
  • Upper short-term application temperature 120°C
iglidur E plain bearing
  • Resistant to high loads (>60N/mm2)
  • Specially developed for extreme loads
  • Resistant to shocks and impacts
  • Very good coefficient of friction
  • Corrosion-free
  • Small installation space required
  • Lubrication-free
iglidur Q plain bearings

5 Cantilever brake

Cantilever brake with iglidur plain bearings
  • Very good wear resistance at medium temperatures
  • Very good coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Insensitive to shocks and impacts
  • Resistant to dirt and dust
  • Lubrication-free
iglidur J plain bearings

6 Bicycle assembly stands

Bicycle assembly stand with drylin linear guides and e-chain
  • 14 rail profiles, 50 carriage versions
  • 100% maintenance-free and lubrication-free
  • Corrosion-free and wear-resistant
  • Resistant to dirt, dust and moisture
  • Very quiet running
  • Up to 40% more cost-effective than recirculating ball bearing guides
drylin W
  • Reliable protection for moving cables
  • Light and strong
  • Quiet operation
  • Quick and easy to fill
  • Available as openable with crossbars or closed as a tube
e-chain E2
  • Specially developed for movement
  • Suitable for small installation spaces and particularly tight bend radii
  • 48 months chainflex guarantee
  • Available from stock, from 1m length within 24hrs
chainflex cables

7 Bicycle racks

Bicycle rack with plain bearings
  • Excellent wear resistance at medium temperatures
  • Very good coefficients of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Insensitive to shocks and impacts
  • Resistant to dirt and dust
  • Lubrication-free
iglidur J plain bearings

8 Bearings in prams

Pram with plain bearings
  • Very good coefficients of friction
  • Resistant to edge pressure
  • Insensitive to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lubrication-free
iglidur G plain bearings
igubal EGLM spherical bearings in the JogAlong stroller

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation