Plastic plain bearings for the mountain bike

The advantages at a glance

  • Plastic bearings are lubrication and maintenance-free
  • No rusting, insensitive to dirt, dust and water
  • Significantly lighter than metal bearings
  • Resistant to impacts and shocks
  • Long service life and cost-effective
Mountain bike

Light, space-saving, vibration-dampening

Bearing points for dry-tech high-performance plastics on the E-Fully

Bearing points for iglidur plain bearings on the e-Fully
Bearing points for iglidur plain bearings on the e-Fully

1 Vario seat post

iglidur plain bearing in telescopic seat post

1 Vario seat post

  • Suitable for linear movements
  • Good wear resistance at medium temperatures
  • Outstanding coefficient of friction, low slip-stick effect
  • Low moisture absorption and high media resistance
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Not susceptible to expansion due to moisture or thermal influences thanks to the slot
iglidur J guide ring

2 Rear frame

iglidur plain bearings on the Fully rear frame

2 Rear frame

  • Excellent coefficient of friction
  • Lightweight
  • Excellent wear resistance
  • Low moisture absorption and high media resistance
  • Good wear resistance under water
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Lubrication-free
Plain bearing iglidur J3

2 Rear frame

  • Suitable for pivoting loads
  • Excellent coefficient of friction
  • Good wear resistance
  • Low moisture absorption
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Lubrication-free
  • Special material for thick-walled bearings
  • Enables 1:1 replacement of needle bearings
Plain bearing iglidur M210

2 Rear frame

ibis Ripley with marking of the DW-link

3 Battery cover

Plain bearings in the hinges of the battery cover

3 Battery cover

  • Low-cost material for high-volume production
  • Resistant to shocks and impacts
  • Insensitive to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lightweight
  • Lubrication-free
Flanged bearing iglidur GLW

4 Brake lever

Plain bearing in the brake lever

4 Brake lever

  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Inconspicuous in black
  • Lubrication-free
iglidur P plain bearing

4 Brake lever

Trickstuff Piccola brake

5 Suspension fork

Guide rings in the suspension fork

5 Suspension fork

  • Wear-resistant material for continuous operation
  • Low coefficient of friction
  • Suitable for linear movements
  • Particularly long service life in combination with aluminium shafts
  • Vibration-dampening
  • Max. long-term application temperature 90°C
  • Max. short-term application temperature 120°C
iglidur E plain bearings

5 Suspension fork

  • Good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • High media resistance
  • Resistant to edge pressure, shocks and impacts
  • Lightweight
Guide ring iglidur J3

5 Suspension fork

iglidur special bearing and Magura MD100R suspension fork

6 Shock absorber

Plain bearing in shock absorber eyes

6 Shock absorber

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption and high media resistance
  • Good wear resistance under water
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Inconspicuous in black
  • Lightweight
  • Lubrication-free
iglidur J3B flanged bearing

7 Freewheeling

Freewheeling with iglidur plain bearings

7 Freewheeling

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption and high media resistance
  • Good wear resistance under water
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Lubrication-free
iglidur W300 plain bearings

7 Freewheeling

  • Wear-resistant especially at high loads and speeds
  • High thermal resistance up to +250°C
  • Impact-resistant and insensitive to edge pressure
  • Lubrication and maintenance-free
  • Standard range from stock
Plain bearing iglidur Z

8 Dérailleur

Plain bearing in the dérailleur

8 Dérailleur

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Insensitive to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lubrication-free
iglidur G plain bearings

8 Dérailleur

SRAM GX Eagle AXS rear derailleur

9 Motor/Drive

E-mountain bike with highlighted motor area

9 Motor/Drive

  • Low coefficient of friction
  • Low moisture absorption
  • Quiet
  • Lightweight
  • Lubrication-free
  • Custom production: injection-moulded, 3D-printed, turned or milled
iglidur gears

9 Motor/Drive

3D-printed gears in the planetary gearbox of an e-bike

10 Pedals

Plain bearing in the pedal

10 Pedals

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption
  • Good wear resistance under water and high media resistance
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Lightweight
  • Lubrication-free
Plain bearing iglidur J3

10 Pedals

Crankbrothers bicycle pedals with iglidur plain bearings

11 Disc brake caliper

Plain bearing in the disc brake caliper

11 Disc brake caliper

  • Suitable for high temperatures
  • Max. long-term application temperature 200°C
  • Max. short-term application temperature 240°C
  • Low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
iglidur H4 plain bearing

More information

GMBN Tech YouTube

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation