Stainless steel linear modules SHT drylin®

Robust, corrosion-free and resistant to chemicals

Tech up

  • Individually configurable
  • Resistant to chemicals
  • Robust design
  • With corrosion-resistant steel components AISI 303, AISI 316 and AISI 316Ti
  • Choice of plain bearings: iglidur® J = Standard; iglidur® A180 = FDA-compliant; glidur® X = High temperature

The installation sizes of the SHT-ES stainless steel linear modules

SHT-ES-08

  • Carriage length: 65mm
  • Maximum stroke length: 300mm
  • Shaft diameter: 8mm

SHT-ES-12

  • Carriage length: 85mm
  • Maximum stroke length: 750mm
  • Shaft diameter: 12mm

SHT-ES-20

  • Carriage length: 130mm
  • Maximum stroke length: 1,000mm
  • Shaft diameter: 20mm

SHT-ES-30

  • Carriage length: 180mm
  • Maximum stroke length: 1500mm
  • Shaft diameter: 30mm

Technical options for the SHT series

Lead screw design

drylin lead screw material and lead screw design

Electric drive systems: electric motors from igus

Stepper motor for igus linear modules

Bearing materials

igus plain bearing liners

More stainless steel linear axes

Stainless steel SHT linear axis with lead screw drive

SHT - Hygienic design

  • FDA-compliant
  • For washdown
  • Wide gaps
Stainless steel linear axis with lead screw drive

SLW-ES - Corrosion-free stainless steel version

  • Selectable plain bearing material
  • FDA-compliant with iglidur A180 plain bearing
  • High temperature iglidur X bearing, works in up to +250°C
Lead screw axes with motor

ZLW stainless steel linear axis

  • Flat system height of 40mm
  • Stroke lengths up to 2000mm
  • corrosion-free due to 304 SS and 316 stainless steel

Not all stainless steels are the same

The principle: "sliding instead of rolling"

Plain bearing materials for stainless steel linear axes from igus

Customer application examples

Fast and reliable test & measurement

Plant for the visual inspection of components

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

More application examples

AWB

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation