Lubrication-free bearing technology for cargo bikes

cargobike
cargobike

Bearing points in the e-cargo bike
Bearing points in the e-cargo bike

1 Suspension seat post

Suspension seat post with iglidur plain bearings

1 Suspension seat post

  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Inconspicuous in black
  • Lubrication-free
iglidur P flanged bearing

1 Suspension seat post

Suspension seat post by.schulz

2 Headset

Headset with iglidur plain bearings

2 Headset

  1. Resistant to high loads (>60N/mm2)
  2. Specially developed for extreme loads
  3. Resistant to shocks and impacts
  4. Excellent coefficient of friction
  5. Corrosion-resistant
  6. Small installation space required
  7. Lubrication-free
iglidur Q plain bearings

3 Brake lever

Plain bearing in the brake lever

3 Brake lever

  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Inconspicuous in black
  • Lubrication-free
iglidur P plain bearings

3 Brake lever

Trickstuff Piccola brake

4 Box lid

Steering kit with iglidur plain bearings

4 Box lid

  • Low-cost material for high-volume production
  • Resistant to shocks and impacts
  • Insensitive to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lightweight
  • Lubrication-free
Flanged bearing iglidur GLW

5 Guide bar

igubal rod end bearing on the guide bar

5 Guide bar

  • Metallic rod end with female thread with stainless steel spherical ball for high transverse loads
  • Maintenance-free inner ring made of iglidur J
  • Housing made of zinc die-cast or stainless steel (upon request)
  • Dimensional series K following DIN ISO 12240
  • Resistant to dirt
  • Lubrication-free
Rod end KCRM

5 Guide bar

Cargo bike from Butchers & Bicycles

5 Guide bar

Various iglidur plain bearings

5 Guide bar

Cargo bike from Butchers & Bicycles

6 Battery cover

Plain bearings in the hinges of the battery cover

6 Battery cover

  • Low-cost material for high-volume production
  • Resistant to shocks and impacts
  • Insensitive to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lightweight
  • Lubrication-free
Flanged bearing iglidur GLW

7 Disc or rim brake

Plain bearing in bicycle brakes

7 Disc or rim brake

  • Suitable for high temperatures
  • Upper long-term application temperature 200°C
  • Upper short-term application temperature 240°C
  • Low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
iglidur H4 plain bearing

8 Free-wheeling

Freewheeling with iglidur plain bearings

8 Free-wheeling

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption and high media resistance
  • Good wear resistance under water
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Lubrication-free
Plain bearing iglidur J3

8 Free-wheeling

  • Wear-resistant especially at high loads and speeds
  • High thermal resistance up to +250°C
  • Impact-resistant and insensitive to edge pressure
  • Lubrication and maintenance-free
  • Standard range from stock
Plain bearing iglidur Z

9 Dérailleur

Plain bearing in the dérailleur

9 Dérailleur

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Insensitive to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lubrication-free
iglidur G plain bearings

9 Dérailleur

SRAM GX Eagle AXS rear derailleur

10 Motor/Drive

E-mountain bike with highlighted motor area

10 Motor/Drive

  • Low coefficient of friction
  • Low moisture absorption
  • Quiet
  • Lightweight
  • Lubrication-free
  • Custom production: injection-moulded, 3D-printed, turned or milled
iglidur gears

10 Motor/Drive

3D-printed gears in the planetary gearbox of an e-bike

11 Pedals

Plain bearing in the pedal

11 Pedals

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption
  • Good wear resistance under water and high media resistance
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Lightweight
  • Lubrication-free
Plain bearing iglidur J3

11 Pedals

Crankbrothers bicycle pedals with iglidur plain bearings

12 Stand

Plain bearing in the bicycle stand

12 Stand

  • Low-cost material for high-volume production
  • Resistant to edge pressure
  • Resistant to dirt and dust
  • Insensitive to shocks and impacts
  • Low moisture absorption
  • High media resistance
Plain bearing iglidur J

13 Box sliding door

drylin linear guides in the box sliding door

13 Box sliding door

  • Material specialised in linear motion
  • Firm guidance due to preload
  • Extremely lightweight and low-profile
  • Minimal abrasion
  • Smooth and precise
  • Resistant to dirt
  • Resistant to high impact and edge loads
drylin N low-profile rails and guide carriages

13 Box sliding door

Fulpra cargo bike

Consulting

I look forward to answering your questions

International company for Electrical Engineering, I.E.E. (Non-port business)+201144146285Write e-mail

Shipping and consultation